SKS 700N B6C 470 V16

Stacks
Classics

Part Number 08785012
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 700

Back to product overview
SEMIKRON Classics
SEMIKRON B6C 6

Downloads

Customer Support

Contact Customer Support

SKS 700N B6C 470 V16 Features

  • Three phase controlled rectifiers
  • Thyristor power stacks
  • RC circuit included

SKS 700N B6C 470 V16 Target Applications

  • Regulated power supplies
  • Alternator excitation
  • Motor control

Additional Searches

SKS 700NB6C470 V16, SKS 700N B6C470 V16, SKS 700N B6C 470V16, SKS700NB6C 470 V16, SKS700NB6C470 V16, SKS 700 NB6 C 470 V 16, SKS700NB6C 470 V 16, SKS 700NB6 C 470 V 16, SKS 700NB6C470V 16, SKS700NB6C470V16