SKS 67N W3C 60 V16 SU

Stacks
Classics

Part Number 08785231
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V -
ICnom in A 67

Back to product overview
SEMIKRON Classics
SEMIKRON W3C 6

Downloads

Customer Support

Contact Customer Support

SKS 67N W3C 60 V16 SU Features

  • Three phase reverse parallel thyristor converter
  • Thyristor power stacks
  • RC circuit included

SKS 67N W3C 60 V16 SU Target Applications

  • Soft starters

Additional Searches

SKS 67N W3C 60V16 SU, SKS67N W3C 60 V16 SU, SKS67NW3C60 V16 SU, SKS 67N W3C60V16 SU, SKS 67N W3C 60V16SU, SKS 67 NW 3 C 60V 16 SU, SKS 67 NW 3 C60V16 SU, SKS 67 NW3C 60 V 16 SU, SKS 67 NW 3 C 60 V16 SU, SKS 67 NW 3 C 60 V 16SU