SKS 640F B6HK 430 V16

Stacks
Classics

Part Number 08800510
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 640

Back to product overview
SEMIKRON Classics
SEMIKRON B6HK 6

Downloads

Customer Support

Contact Customer Support

SKS 640F B6HK 430 V16 Features

  • Three phase half-controlled rectifiers
  • Diode/Thyristor power stacks
  • RC circuit included

SKS 640F B6HK 430 V16 Target Applications

  • Soft charge

  • Industrial heating

Additional Searches

SKS 640FB6HK430 V16, SKS 640F B6HK 430V16, SKS 640FB6HK 430 V16, SKS640FB6HK 430 V16, SKS 640F B6HK430V16, SKS 640FB6HK430 V 16, SKS640FB6HK 430 V 16, SKS 640 FB 6HK 430 V 16, SKS 640 FB 6 HK430 V 16, SKS 640 FB 6 HK 430V 16