SKS 545N W3C 470 V16 SU

Stacks
Classics

Part Number 08785213
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V -
ICnom in A 545

Back to product overview
SEMIKRON Classics
SEMIKRON W3C 6

Downloads

Customer Support

Contact Customer Support

SKS 545N W3C 470 V16 SU Features

  • Three phase reverse parallel thyristor converter
  • Thyristor power stacks
  • RC circuit included

SKS 545N W3C 470 V16 SU Target Applications

  • Soft starters

Additional Searches

SKS 545N W3C 470V16SU, SKS 545N W3C 470 V16SU, SKS 545NW3C 470 V16 SU, SKS545NW3C470 V16 SU, SKS 545NW3C470 V16 SU, SKS 545 NW 3 C470V16 SU, SKS 545 NW3 C 470 V 16 SU, SKS 545 NW 3 C 470V 16 SU, SKS 545 NW 3C470V16 SU, SKS 545 NW 3 C470V 16 SU