SKS 535N B6U 360 V16 SU

Stacks
Classics

Part Number 08785113
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 535

Back to product overview
SEMIKRON Classics
SEMIKRON B6U 6

Downloads

Customer Support

Contact Customer Support

SKS 535N B6U 360 V16 SU Features

  • Three phase uncontrolled rectifiers
  • Diode power stacks
  • RC circuit included

SKS 535N B6U 360 V16 SU Target Applications

  • Power supplies

  • Rectifiers for AC/DC motor control

Additional Searches

SKS 535N B6U360V16 SU, SKS 535NB6U 360 V16 SU, SKS 535NB6U360 V16 SU, SKS 535N B6U 360 V16SU, SKS 535N B6U360V16SU, SKS 535 NB6U360V16 SU, SKS 535NB6 U 360 V 16 SU, SKS 535NB6U360V16SU, SKS 535 NB 6 U 360 V 16SU, SKS 535NB6U 360 V 16 SU