SKS 535N B6U 360 V16

Stacks
Classics

Part Number 08785112
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 535

Back to product overview
SEMIKRON Classics
SEMIKRON B6U 6

Downloads

Customer Support

Contact Customer Support

SKS 535N B6U 360 V16 Features

  • Three phase uncontrolled rectifiers
  • Diode power stacks
  • RC circuit included

SKS 535N B6U 360 V16 Target Applications

  • Power supplies

  • Rectifiers for AC/DC motor control

Additional Searches

SKS535NB6U 360 V16, SKS 535NB6U 360 V16, SKS535N B6U 360 V16, SKS 535N B6U360V16, SKS 535N B6U 360V16, SKS535NB6U 360 V 16, SKS 535 NB6 U 360 V 16, SKS 535 NB6U 360 V 16, SKS 535 NB 6U360V16, SKS 535 NB 6U 360 V 16