SKS 4015F B6U 2690 V16

Stacks
Classics

Part Number 08785100
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 4015

Back to product overview
SEMIKRON Classics
SEMIKRON B6U 6

Downloads

Customer Support

Contact Customer Support

SKS 4015F B6U 2690 V16 Features

  • Three phase uncontrolled rectifiers
  • Diode power stacks
  • RC circuit included

SKS 4015F B6U 2690 V16 Target Applications

  • Power supplies

  • Rectifiers for AC/DC motor control

Additional Searches

SKS4015F B6U 2690 V16, SKS 4015F B6U2690V16, SKS 4015F B6U2690 V16, SKS 4015FB6U 2690 V16, SKS4015FB6U2690 V16, SKS 4015 FB 6U 2690 V 16, SKS4015FB6U2690V16, SKS4015FB6 U 2690 V 16, SKS 4015FB6 U 2690 V 16, SKS 4015FB6U2690V16