SKS 355N B6C 240 V16 SU

Stacks
Classics

Part Number 08785015
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 355

Back to product overview
SEMIKRON Classics
SEMIKRON B6C 6

Downloads

Customer Support

Contact Customer Support

SKS 355N B6C 240 V16 SU Features

  • Three phase controlled rectifiers
  • Thyristor power stacks
  • RC circuit included

SKS 355N B6C 240 V16 SU Target Applications

  • Regulated power supplies
  • Alternator excitation
  • Motor control

Additional Searches

SKS355NB6C240 V16 SU, SKS 355N B6C240 V16 SU, SKS 355N B6C240V16 SU, SKS 355NB6C 240 V16 SU, SKS355N B6C 240 V16 SU, SKS 355 NB6C 240 V 16 SU, SKS 355 NB6C240V16 SU, SKS 355 NB 6 C240V 16 SU, SKS355NB6 C 240 V 16 SU, SKS 355 NB 6 C 240V16 SU