SKS 275N W3C 240 V16 SU

Stacks
Classics

Part Number 08785215
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V -
ICnom in A 275

Back to product overview
SEMIKRON Classics
SEMIKRON W3C 6

Downloads

Customer Support

Contact Customer Support

SKS 275N W3C 240 V16 SU Features

  • Three phase reverse parallel thyristor converter
  • Thyristor power stacks
  • RC circuit included

SKS 275N W3C 240 V16 SU Target Applications

  • Soft starters

Additional Searches

SKS 275N W3C240V16 SU, SKS 275N W3C240V16SU, SKS275NW3C240 V16 SU, SKS275NW3C 240 V16 SU, SKS 275N W3C 240 V16SU, SKS 275NW3C240V 16 SU, SKS275NW3C240V 16 SU, SKS 275 NW 3 C 240V16SU, SKS275NW3 C 240 V 16 SU, SKS275NW3C240 V 16 SU