SKS 275N W3C 240 V16

Stacks
Classics

Part Number 08785214
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V -
ICnom in A 275

Back to product overview
SEMIKRON Classics
SEMIKRON W3C 6

Downloads

Customer Support

Contact Customer Support

SKS 275N W3C 240 V16 Features

  • Three phase reverse parallel thyristor converter
  • Thyristor power stacks
  • RC circuit included

SKS 275N W3C 240 V16 Target Applications

  • Soft starters

Additional Searches

SKS 275NW3C 240 V16, SKS275N W3C 240 V16, SKS 275N W3C240 V16, SKS 275NW3C240 V16, SKS275NW3C 240 V16, SKS 275 NW3C240V 16, SKS275NW3C240V16, SKS 275 NW 3 C 240V16, SKS 275NW 3 C 240 V 16, SKS275NW3C240 V 16