SKS 2580F B6C 1730 V16 ZU

Stacks
Classics

Part Number 08785001
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 2580

Back to product overview
SEMIKRON Classics
SEMIKRON B6C 6

Downloads

Customer Support

Contact Customer Support

SKS 2580F B6C 1730 V16 ZU Features

  • Three phase controlled rectifiers
  • Thyristor power stacks
  • RC circuit included

SKS 2580F B6C 1730 V16 ZU Target Applications

  • Regulated power supplies
  • Alternator excitation
  • Motor control

Additional Searches

SKS 2580FB6C 1730 V16 ZU, SKS 2580F B6C1730V16 ZU, SKS2580FB6C 1730 V16 ZU, SKS 2580F B6C1730V16ZU, SKS 2580F B6C 1730V16ZU, SKS 2580 FB 6 C1730V16 ZU, SKS2580FB 6 C 1730 V 16 ZU, SKS 2580 FB 6 C 1730V16 ZU, SKS 2580 FB 6 C 1730 V16ZU, SKS 2580FB6C1730 V 16 ZU