SKS 2580F B6C 1730 V16

Stacks
Classics

Part Number 08785000
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 2580

Back to product overview
SEMIKRON Classics
SEMIKRON B6C 6

Downloads

Customer Support

Contact Customer Support

SKS 2580F B6C 1730 V16 Features

  • Three phase controlled rectifiers
  • Thyristor power stacks
  • RC circuit included

SKS 2580F B6C 1730 V16 Target Applications

  • Regulated power supplies
  • Alternator excitation
  • Motor control

Additional Searches

SKS 2580F B6C1730V16, SKS2580F B6C 1730 V16, SKS 2580FB6C 1730 V16, SKS 2580F B6C1730 V16, SKS 2580F B6C 1730V16, SKS2580FB6C1730V16, SKS 2580 FB 6C1730 V 16, SKS2580FB6C1730V 16, SKS2580FB 6 C 1730 V 16, SKS 2580 FB6C1730V16