SKS 250F B6HK 170 V16

Stacks
Classics

Part Number 08800523
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 250

Back to product overview
SEMIKRON Classics
SEMIKRON B6HK 6

Downloads

Customer Support

Contact Customer Support

SKS 250F B6HK 170 V16 Features

  • Three phase half-controlled rectifiers
  • Diode/Thyristor power stacks
  • RC circuit included

SKS 250F B6HK 170 V16 Target Applications

  • Soft charge

  • Industrial heating

Additional Searches

SKS250FB6HK170 V16, SKS250FB6HK 170 V16, SKS 250F B6HK 170V16, SKS 250F B6HK170V16, SKS 250FB6HK 170 V16, SKS 250FB 6 HK 170 V 16, SKS 250 FB 6HK 170 V 16, SKS 250 FB6HK170V16, SKS 250 FB 6 HK 170 V16, SKS 250 FB 6 HK 170V16