SKS 2300F B6U 1540 V16

Stacks
Classics

Part Number 08785102
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 2300

Back to product overview
SEMIKRON Classics
SEMIKRON B6U 6

Downloads

Customer Support

Contact Customer Support

SKS 2300F B6U 1540 V16 Features

  • Three phase uncontrolled rectifiers
  • Diode power stacks
  • RC circuit included

SKS 2300F B6U 1540 V16 Target Applications

  • Power supplies

  • Rectifiers for AC/DC motor control

Additional Searches

SKS2300F B6U 1540 V16, SKS 2300FB6U1540 V16, SKS 2300F B6U 1540V16, SKS2300FB6U1540 V16, SKS2300FB6U 1540 V16, SKS 2300 FB 6 U 1540V 16, SKS 2300 FB6U1540V16, SKS2300FB6U1540V 16, SKS2300 FB 6 U 1540 V 16, SKS 2300 FB6U1540V 16