SKS 215N B6HK 145 V16 SU

Stacks
Classics

Part Number 08800507
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 215

Back to product overview
SEMIKRON Classics
SEMIKRON B6HK 6

Downloads

Customer Support

Contact Customer Support

SKS 215N B6HK 145 V16 SU Features

  • Three phase half-controlled rectifiers
  • Diode/Thyristor power stacks
  • RC circuit included

SKS 215N B6HK 145 V16 SU Target Applications

  • Soft charge

  • Industrial heating

Additional Searches

SKS 215N B6HK 145V16SU, SKS 215N B6HK145 V16 SU, SKS 215N B6HK145V16 SU, SKS215NB6HK 145 V16 SU, SKS 215N B6HK145V16SU, SKS 215NB6HK145V16SU, SKS 215 NB 6HK 145 V 16 SU, SKS 215 NB6HK145V16SU, SKS 215NB6HK145 V 16 SU, SKS 215NB6HK145V 16 SU