SKS 2150F W3C 1860 V16

Stacks
Classics

Part Number 08785200
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V -
ICnom in A 2150

Back to product overview
SEMIKRON Classics
SEMIKRON W3C 6

Downloads

Customer Support

Contact Customer Support

SKS 2150F W3C 1860 V16 Features

  • Three phase reverse parallel thyristor converter
  • Thyristor power stacks
  • RC circuit included

SKS 2150F W3C 1860 V16 Target Applications

  • Soft starters

Additional Searches

SKS 2150F W3C 1860V16, SKS 2150FW3C 1860 V16, SKS2150F W3C 1860 V16, SKS2150FW3C1860 V16, SKS 2150F W3C1860 V16, SKS 2150 FW 3 C1860V 16, SKS 2150 FW 3 C1860 V 16, SKS 2150 FW 3C 1860 V 16, SKS 2150 FW 3 C 1860 V16, SKS2150FW3C 1860 V 16