SKS 1910N B6U 1280 V16 ZU

Stacks
Classics

Part Number 08785107
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 1910

Back to product overview
SEMIKRON Classics
SEMIKRON B6U 6

Downloads

Customer Support

Contact Customer Support

SKS 1910N B6U 1280 V16 ZU Features

  • Three phase uncontrolled rectifiers
  • Diode power stacks
  • RC circuit included

SKS 1910N B6U 1280 V16 ZU Target Applications

  • Power supplies

  • Rectifiers for AC/DC motor control

Additional Searches

SKS1910N B6U 1280 V16 ZU, SKS 1910N B6U1280 V16 ZU, SKS 1910NB6U1280 V16 ZU, SKS1910NB6U1280 V16 ZU, SKS 1910N B6U1280V16 ZU, SKS 1910 NB6U1280 V 16 ZU, SKS 1910 NB 6 U 1280 V 16ZU, SKS 1910NB6 U 1280 V 16 ZU, SKS 1910 NB6U 1280 V 16 ZU, SKS 1910NB6U1280V16ZU