SKS 180F B6HK 120 V16

Stacks
Classics

Part Number 08800517
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 180

Back to product overview
SEMIKRON Classics
SEMIKRON B6HK 6

Downloads

Customer Support

Contact Customer Support

SKS 180F B6HK 120 V16 Features

  • Three phase half-controlled rectifiers
  • Diode/Thyristor power stacks
  • RC circuit included

SKS 180F B6HK 120 V16 Target Applications

  • Soft charge

  • Industrial heating

Additional Searches

SKS180FB6HK 120 V16, SKS180FB6HK120 V16, SKS 180F B6HK120 V16, SKS 180F B6HK120V16, SKS 180FB6HK120 V16, SKS 180 FB 6HK 120 V 16, SKS 180 FB6 HK 120 V 16, SKS180FB6HK 120 V 16, SKS180FB 6 HK 120 V 16, SKS 180FB 6 HK 120 V 16