SKS 170N W3C 150 V16 SU

Stacks
Classics

Part Number 08785217
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V -
ICnom in A 170

Back to product overview
SEMIKRON Classics
SEMIKRON W3C 6

Downloads

Customer Support

Contact Customer Support

SKS 170N W3C 150 V16 SU Features

  • Three phase reverse parallel thyristor converter
  • Thyristor power stacks
  • RC circuit included

SKS 170N W3C 150 V16 SU Target Applications

  • Soft starters

Additional Searches

SKS170N W3C 150 V16 SU, SKS 170N W3C150V16 SU, SKS 170N W3C 150 V16SU, SKS 170NW3C 150 V16 SU, SKS 170N W3C150V16SU, SKS 170 NW 3 C 150 V16 SU, SKS 170 NW 3 C150V 16 SU, SKS 170 NW 3 C150V16SU, SKS 170NW3 C 150 V 16 SU, SKS 170NW3C150V16SU