SKS 1630N B6U 1090 V16

Stacks
Classics

Part Number 08785108
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 1630

Back to product overview
SEMIKRON Classics
SEMIKRON B6U 6

Downloads

Customer Support

Contact Customer Support

SKS 1630N B6U 1090 V16 Features

  • Three phase uncontrolled rectifiers
  • Diode power stacks
  • RC circuit included

SKS 1630N B6U 1090 V16 Target Applications

  • Power supplies

  • Rectifiers for AC/DC motor control

Additional Searches

SKS1630N B6U 1090 V16, SKS 1630NB6U1090 V16, SKS 1630NB6U 1090 V16, SKS1630NB6U1090 V16, SKS 1630N B6U1090 V16, SKS 1630NB 6 U 1090 V 16, SKS1630NB6U1090 V 16, SKS 1630 NB6 U 1090 V 16, SKS 1630NB6U1090V16, SKS 1630 NB 6U1090V 16