SKS 1540F W3C 1335 V16 SU

Stacks
Classics

Part Number 08785203
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V -
ICnom in A 1540

Back to product overview
SEMIKRON Classics
SEMIKRON W3C 6

Downloads

Customer Support

Contact Customer Support

SKS 1540F W3C 1335 V16 SU Features

  • Three phase reverse parallel thyristor converter
  • Thyristor power stacks
  • RC circuit included

SKS 1540F W3C 1335 V16 SU Target Applications

  • Soft starters

Additional Searches

SKS1540F W3C 1335 V16 SU, SKS 1540FW3C 1335 V16 SU, SKS 1540FW3C1335 V16 SU, SKS 1540F W3C 1335 V16SU, SKS 1540F W3C1335 V16 SU, SKS 1540 FW 3 C1335 V 16 SU, SKS1540FW3 C 1335 V 16 SU, SKS 1540 FW 3 C1335V16 SU, SKS 1540 FW 3 C 1335V16SU, SKS1540FW3C1335V16 SU