SKS 1500F B6HK 1010 V16

Stacks
Classics

Part Number 08800491
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 1500

Back to product overview
SEMIKRON Classics
SEMIKRON B6HK 6

Downloads

Customer Support

Contact Customer Support

SKS 1500F B6HK 1010 V16 Features

  • Three phase half-controlled rectifiers
  • Diode/Thyristor power stacks
  • RC circuit included

SKS 1500F B6HK 1010 V16 Target Applications

  • Soft charge

  • Industrial heating

Additional Searches

SKS 1500F B6HK 1010V16, SKS 1500F B6HK1010V16, SKS1500FB6HK1010 V16, SKS 1500F B6HK1010 V16, SKS 1500FB6HK 1010 V16, SKS1500 FB 6 HK 1010 V 16, SKS 1500FB6 HK 1010 V 16, SKS1500FB6HK1010V 16, SKS 1500FB6HK1010V 16, SKS 1500 FB6HK 1010 V 16