SKS 1200F B6HK 800 V16

Stacks
Classics

Part Number 08800493
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 1200

Back to product overview
SEMIKRON Classics
SEMIKRON B6HK 6

Downloads

Customer Support

Contact Customer Support

SKS 1200F B6HK 800 V16 Features

  • Three phase half-controlled rectifiers
  • Diode/Thyristor power stacks
  • RC circuit included

SKS 1200F B6HK 800 V16 Target Applications

  • Soft charge

  • Industrial heating

Additional Searches

SKS 1200FB6HK 800 V16, SKS 1200F B6HK800 V16, SKS 1200F B6HK 800V16, SKS1200FB6HK 800 V16, SKS1200F B6HK 800 V16, SKS 1200 FB6HK 800 V 16, SKS 1200FB 6 HK 800 V 16, SKS 1200 FB 6 HK800 V 16, SKS 1200FB6 HK 800 V 16, SKS 1200 FB 6 HK 800 V16