SKS 1200F B6C 800 V16

Stacks
Classics

Part Number 08785006
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 1200

Back to product overview
SEMIKRON Classics
SEMIKRON B6C 6

Downloads

Customer Support

Contact Customer Support

SKS 1200F B6C 800 V16 Features

  • Three phase controlled rectifiers
  • Thyristor power stacks
  • RC circuit included

SKS 1200F B6C 800 V16 Target Applications

  • Regulated power supplies
  • Alternator excitation
  • Motor control

Additional Searches

SKS 1200FB6C 800 V16, SKS 1200F B6C 800V16, SKS 1200FB6C800 V16, SKS 1200F B6C800 V16, SKS1200FB6C800 V16, SKS 1200 FB6C800V 16, SKS 1200FB6C800V16, SKS 1200 FB 6 C800V 16, SKS 1200 FB6 C 800 V 16, SKS 1200 FB 6C 800 V 16