SKS 1185N B6U 795 V16 SU

Stacks
Classics

Part Number 08785111
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 1185

Back to product overview
SEMIKRON Classics
SEMIKRON B6U 6

Downloads

Customer Support

Contact Customer Support

SKS 1185N B6U 795 V16 SU Features

  • Three phase uncontrolled rectifiers
  • Diode power stacks
  • RC circuit included

SKS 1185N B6U 795 V16 SU Target Applications

  • Power supplies

  • Rectifiers for AC/DC motor control

Additional Searches

SKS 1185NB6U795 V16 SU, SKS 1185N B6U795V16SU, SKS 1185N B6U 795V16SU, SKS 1185NB6U 795 V16 SU, SKS 1185N B6U795V16 SU, SKS 1185 NB6 U 795 V 16 SU, SKS 1185 NB 6U795V16SU, SKS 1185NB6U795V16SU, SKS 1185NB6U795V16 SU, SKS 1185 NB 6 U 795 V16SU