SKS 1000N B6HK 670 V16

Stacks
Classics

Part Number 08800495
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 1000

Back to product overview
SEMIKRON Classics
SEMIKRON B6HK 6

Downloads

Customer Support

Contact Customer Support

SKS 1000N B6HK 670 V16 Features

  • Three phase half-controlled rectifiers
  • Diode/Thyristor power stacks
  • RC circuit included

SKS 1000N B6HK 670 V16 Target Applications

  • Soft charge

  • Industrial heating

Additional Searches

SKS 1000NB6HK 670 V16, SKS 1000N B6HK 670V16, SKS 1000N B6HK670 V16, SKS 1000N B6HK670V16, SKS1000NB6HK 670 V16, SKS1000NB 6 HK 670 V 16, SKS 1000 NB 6HK 670 V 16, SKS1000NB6HK670V16, SKS 1000NB6HK670 V 16, SKS 1000 NB6HK670 V 16