IGDD6-2-426-D1616-E1F12-DH-FA

Stacks
1

Part Number 08800991
Product Status In production
Housing SEMIKUBE 1
Switches 6
VAC in V 460
VDC in V 750
ICnom in A 330

Back to product overview
SEMIKRON 1
SEMIKRON B6U+B6CI 6

Downloads

Customer Support

Contact Customer Support

IGDD6-2-426-D1616-E1F12-DH-FA Features

  • Highly compact
  • Integrated current, voltage and temperature sensors
  • Easy maintenance
  • Easy mounting and dismounting
  • Very high Life-Time Expectancy
  • Very low inductive DC bus

IGDD6-2-426-D1616-E1F12-DH-FA Target Applications

  • Industrial
  • AC motor control
  • UPS
  • Solar inverter
  • Oil and gas pumps

Additional Searches

IGDD 62426D1616E1F 12 DH FA, IGDD 6 2 426 D 1616 E 1 F12 DH FA, IGDD 62426D1616 E 1 F 12 DH FA, IGDD 6 2426 D 1616 E 1 F 12 DH FA, IGDD 6 2426D1616E1 F 12 DH FA, IGDD 62426 D 1616 E1F12 DHFA, IGDD 62426D1616E1F 12 DHFA, IGDD 62426 D 1616 E 1 F12DHFA, IGDD 62426 D 1616E1F12DHFA, IGDD 62426 D 1616 E1 F 12 DHFA