SKiiP39MLIB12F4V1

IGBT Modules
MiniSKiiP II 3 (82x59x16)

Part Number 25241241
Product Status Sample status
Housing MiniSKiiP II 3 (82x59x16)
(LLxBBxHH) 82x59x16
Switches Customer Specific
VCES in V 1200
ICnom in A 400
Technology IGBT 4 Fast (Trench)

Back to product overview
SEMIKRON MiniSKiiP II 3 (82x59x16)
SEMIKRON MLIB Customer Specific

Downloads

Customer Support

Contact Customer Support

SKiiP39MLIB12F4V1 Features

  • Robust and soft freewheeling diodes in CAL technology for outer IGBTs
  • Highly efficient rectifier diodes for inner IGBTs
  • CAL diodes in neutral clamping path
  • Highly reliable spring contacts for electrical connections
  • 1200V Trench4 Fast technology in outer position
  • 1200V Trench4 technology in inner position
  • Integrated NTC temperature sensor
  • UL recognized, file no. E63532

SKiiP39MLIB12F4V1 Target Applications

  • UPS
  • Solar
  • Suitable for NPC 3-level configuration featuring 1500VDC bus

Additional Searches

SKiiP39MLIB12F4 V 1, SKiiP 39 MLIB12F4V 1, SKiiP 39MLIB12 F 4 V 1, SKiiP 39 MLIB 12F4V 1, SKiiP39MLIB12 F 4 V 1, SKiiP 39 MLIB 12 F 4V1, SKiiP 39 MLIB 12 F 4 V1, SKiiP39MLIB12F 4 V 1, SKiiP 39MLIB 12 F 4 V 1, SKiiP 39 MLIB 12F4V1