SKiiP 24GB07E3V1

IGBT Modules
MiniSKiiP II 2 (59x52x16)

Part Number 25240713
Product Status In production new
Housing MiniSKiiP II 2 (59x52x16)
(LLxBBxHH) 59x52x16
Switches Half Bridge
VCES in V 650
ICnom in A 150
Technology IGBT 3 (Trench)

Back to product overview
SEMIKRON MiniSKiiP II 2 (59x52x16)
SEMIKRON GB Half Bridge

Downloads

Customer Support

Contact Customer Support

SKiiP 24GB07E3V1 Features

  • 650V Trench IGBTs
  • Robust and soft diodes in CAL technology
  • Highly reliable spring contacts for electrical connections
  • UL recognised: File no. E63532
  • NTC T-Sensor

SKiiP 24GB07E3V1 Target Applications

Additional Searches

SKiiP 24 GB 07 E 3 V1, SKiiP24GB07E3 V 1, SKiiP 24 GB 07 E 3V 1, SKiiP 24 GB07E3V 1, SKiiP 24 GB 07E3V 1, SKiiP24GB07E3V1, SKiiP 24 GB 07 E 3V1, SKiiP 24 GB 07E3 V 1, SKiiP 24GB07E3 V 1, SKiiP 24GB07 E 3 V 1