SKiiP 13AC126V20

IGBT Modules
MiniSKiiP II 1 (42x40x16)

Part Number 25231210
Product Status Not for new designs
Housing MiniSKiiP II 1 (42x40x16)
(LLxBBxHH) 42x40x16
Switches Six Pack
VCES in V 1200
ICnom in A 25
Technology IGBT 3 (Trench)

Back to product overview
SEMIKRON MiniSKiiP II 1 (42x40x16)
SEMIKRON AC Six Pack

Downloads

Customer Support

Contact Customer Support

SKiiP 13AC126V20 Features

  • Fast Trench IGBT´s
  • Robust and soft freewheeling diodes in CAL technology
  • Highly reliable spring contacts for electrical connections
  • UL recognised file no. E63532

SKiiP 13AC126V20 Target Applications

Additional Searches

SKiiP 13 AC 126V 20, SKiiP 13 AC126 V 20, SKiiP 13AC126V 20, SKiiP 13 AC126V20, SKiiP13AC126V 20, SKiiP 13AC126 V 20, SKiiP 13AC 126 V 20, SKiiP 13 AC 126 V20, SKiiP13AC 126 V 20, SKiiP13 AC 126 V 20