SKiiP 12ACC12T4V10

IGBT Modules
MiniSKiiP II 1 (42x40x16)

Part Number 25232430
Product Status In production new
Housing MiniSKiiP II 1 (42x40x16)
(LLxBBxHH) 42x40x16
Switches Twelve Pack
VCES in V 1200
ICnom in A 15
Technology IGBT 4 (Trench)

Back to product overview
SEMIKRON MiniSKiiP II 1 (42x40x16)
SEMIKRON ACC Twelve Pack

Downloads

Customer Support

Contact Customer Support

SKiiP 12ACC12T4V10 Features

  • Trench 4 IGBTs
  • Robust and soft switching freewheeling diodes in CAL technology
  • Highly reliable spring contacts for electrical connections
  • UL recognized: File no. E63532

SKiiP 12ACC12T4V10 Target Applications

  • 4Q inverters

Additional Searches

SKiiP 12 ACC 12 T 4V10, SKiiP12ACC12T4 V 10, SKiiP12 ACC 12 T 4 V 10, SKiiP 12 ACC12T4V 10, SKiiP12ACC12T4V 10, SKiiP12ACC 12 T 4 V 10, SKiiP 12 ACC 12T4V10, SKiiP 12 ACC 12 T4 V 10, SKiiP 12ACC12T 4 V 10, SKiiP12ACC12 T 4 V 10