SEMiX305TMLI17E4C

IGBT Modules
SEMiX 5p (130x70x17)

Part Number 21920350
Product Status Sample status
Housing SEMiX 5p (130x70x17)
(LLxBBxHH) 130x70x17
Switches 3-level
VCES in V 1700
ICnom in A 300
Technology IGBT 4 (Trench)

Back to product overview
SEMIKRON SEMiX 5p (130x70x17)
SEMIKRON TMLI 3-level

Downloads

Customer Support

Contact Customer Support

SEMiX305TMLI17E4C Features

  • Solderless assembling solution with PressFIT signal pins and screw power terminals
  • IGBT 4 Trench Gate Technology
  • VCE(sat) with positive temperature coefficient
  • Low inductance case
  • Reliable mechanical design with injection moulded terminals and reliable internal connections
  • UL recognized file no. E63532
  • NTC temperature sensor inside

SEMiX305TMLI17E4C Target Applications

  • UPS
  • Solar
  • Motor drives

Application Support

Additional Searches

SEMiX 305 TMLI 17E4 C, SEMiX 305 TMLI 17 E 4C, SEMiX 305 TMLI 17E 4 C, SEMiX305TMLI 17 E 4 C, SEMiX 305 TMLI17E 4 C, SEMiX 305TMLI 17 E 4 C, SEMiX 305TMLI17E 4 C, SEMiX 305TMLI17 E 4 C, SEMiX 305 TMLI17 E 4 C, SEMiX 305 TMLI 17 E4C