SKYPER 12 press-fit 600A 1700V

Driver

Part Number L5066605
Product Status In production
Housing Plug and Play
Switches Half Bridge
VCE 1700
IoutPEAK in A 15

Back to product overview
SEMIKRON
SEMIKRON Two channel driver Half Bridge

Downloads

Customer Support

Contact Customer Support

SKYPER 12 press-fit 600A 1700V Features

  • Dynamic short circuit detection with SoftOff
  • Undervoltage lockout on
    primary side and secondary side
  • Internal power supply
  • ROHS, UL recognized

SKYPER 12 press-fit 600A 1700V Target Applications

  • Solar inverters
  • Power supplies
  • Motor drives

Additional Searches

SKYPER12 press-fit 600A 1700V, SKYPER 12 press-fit600A 1700V, SKYPER12press-fit 600A 1700V, SKYPER 12 press-fit600A1700V, SKYPER12press-fit600A1700V, SKYPER12pressfit600A1700V, SKYPER12pressfit 600 A 1700 V, SKYPER12pressfit600A1700 V, SKYPER 12pressfit600A1700 V, SKYPER 12 pressfit600A1700 V