SKCD 47 C 170 I

Chips

VRRM / VDRM in V 1700
IF / IT in A 55
IFSM / ITSM in A 550
Technology FWD CAL Fast

Back to product overview
SEMIKRON
SEMIKRON SKCD

Downloads

Customer Support

Contact Customer Support

SKCD 47 C 170 I Features

  • low forward voltage drop
  • easy paralleling due to a small forward voltage spread
  • very soft recovery behavior
  • small switching losses
  • high ruggedness
  • compatible to thick wire bonding
  • compatible to standard solder processes

SKCD 47 C 170 I Target Applications

  • freewheeling diode for IGBT
  • particularly suitable for frequencies > 8 kHz

Additional Searches

SKCD 47 C170I, SKCD 47C 170 I, SKCD47C170I, SKCD 47C170 I, SKCD 47 C 170I, SKCD47C 170 I, SKCD47C170 I, SKCD 47C170I, SKCD 47 C170 I, SKCD47 C 170 I