DBI 6 P

Bridge Rectifier Modules
DBI P (40x22x7)

Part Number 07641370;07641360;07641190;07641430;07641440;07641450;07641460
Product Status In production
Housing DBI P
(LLxBBxHH) 40x22x7
Switches 6
VRRM / VDRM in V 400-2200
ID in A 9
IFSM / ITSM in A 165

Back to product overview
SEMIKRON DBI P (40x22x7)
SEMIKRON DBI 6

Downloads

Customer Support

Contact Customer Support

DBI 6 P Features

  • Isolated metal case with in-line wire leads
  • Ideal for printed circuit boards
  • Allow easy heatsink mounting
  • Solder temperature: 260 °C max. (max 5 s)
  • Blocking voltage up to 2200 V
  • High surge current

DBI 6 P Target Applications

  • Rectifier for power supplies
  • Input rectifier for variable frequency drives
  • Rectifier for DC motor field supplies
  • Battery charger rectifiers
  • Recommended snubber network: RC: 50 Ω, 0.1 µF (P R = 1 W)

Additional Searches

DBI 6P, DBI6P, DBI6 P