Semikron Danfoss logo

25231910M00

SKiiP 24NAB176V1-M00

MiniSKiiP II 2, No accessory

产品规格

特性
产品状态In Production New
原产地ChinaSlovakiaGermany
电流29 A
电压1700 V
拓扑CIB
产品线MiniSKiiP
外壳MiniSKiiP II 2
尺寸59x52x16
技术IGBT
芯片技术IGBT 3 (Trench)
特性Trench IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532NTC T-Sensor

一般规格

特性
毛重0.06 千克
净重0.055 千克
Proposition 65Cancer and Reproductive Harm

Variant information

特性
Variants<a href="/zh-cn/products/p/skiip-24nab176v1-m00-25231910m00">SKiiP 24NAB176V1-M00</a><a href="/zh-cn/products/p/skiip-24nab176v1-m01-25231910m01">SKiiP 24NAB176V1-M01</a><a href="/zh-cn/products/p/skiip-24nab176v1-m10-25231910m10">SKiiP 24NAB176V1-M10</a><a href="/zh-cn/products/p/skiip-24nab176v1-m20-25231910m20">SKiiP 24NAB176V1-M20</a><a href="/zh-cn/products/p/skiip-24nab176v1-m21-25231910m21">SKiiP 24NAB176V1-M21</a><a href="/zh-cn/products/p/skiip-24nab176v1-m25-25231910m25">SKiiP 24NAB176V1-M25</a><a href="/zh-cn/products/p/skiip-24nab176v1-m15-25231910m15">SKiiP 24NAB176V1-M15</a>
产品变体介绍The SKiiP 24NAB176V1-M00 is a 1700 V IGBT module and comes as bare module without pre-applied thermal paste or lid ideal for custom assembly processes.
产品变体简要介绍Bare module without pre-applied TIM or lid
变体No accessory