Semikron Danfoss logo

Single Sided Sintering

The solder layer connecting the backside of a chip to the substrate has traditionally been a weak point, particularly for power cycling. By replacing this solder layer with a layer of silver, Single Sided Sintering Technology has dramatically increased the power cycling lifetime of power modules.

Increased Operating Temperature and Power Cycling Capability

Single Sided Sintering Technology

Semikron Danfoss is a pioneer in the use of silver sintering for mass-produced power semiconductor modules. First introduced in 2007, the Single Sided Sintering Technology process involves the use of elevated temperature and high pressure to sinter a silver powder into a very low porosity layer. The resulting silver layer has a melting temperature roughly four times higher than traditional tin-silver solder.

This results in a large difference in melting temperature of the silver layer versus the operating temperature of the chip. The thermomechanical stress during operation, and hence, deformation to this layer is greatly reduced.

Furthermore, the layer thickness of the sintered silver is 70% thinner than traditional solder. This means the thermal resistance from chip to sink is reduced considerably.

Single Sided Sintering Technology at a Glance

Benefits

  • High power cycling capability
  • High chip operating temperature
  • Low thermal resistance

Products

  • SKiM 93
  • SKiiP 4/7 IPM
  • SEMITRANS 20
  • MiniSKiiP