
24302703
SK 120 KQ 12
SEMITOP 2
Product specifications
Characteristic | Value |
---|---|
Country of origin | Italy |
Current (A) | 134 A |
Dimensions (LxWxH) | 41x28x12 |
Features | Compact DesignOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passived thyristor chipsUp to 1600V reverse voltageUL recognized, file no. E 63 532 |
Housing | SEMITOP 2 |
Legacy part number | 24302703 |
Product Status | In Production |
Product line | SEMITOP |
Surge current (A) | 1800 A |
Technology | Thyristor / Diode |
Type | SEMITOP 2 |
Typical applications | Soft startersLight control (studios, theaters...)Temperature control |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.021 Kilogram |
Net weight | 0.019 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |