Product specifications
Characteristic | Value |
---|---|
Case | SEMITRANS 3 |
Chip Technology | High Performance Thermal Paste |
Features | • New high performance thermal paste • Superior heat dissipation • Inhomogeneous honeycomb structure • Optimized thickness of thermal paste layer • High process reliability due to automated screen printing process |
Housing | SEMITRANS 3 |
Part Number | 12281056 |
Product Line | Thermal Interface Material |
Product Status | In production |
Product Type | TP(HPTP)SEMITRANS3 |
Weight in mg | 490 mg |