Product specifications
Characteristic | Value |
---|---|
Case | MiniSKiiP 8 |
Chip Technology | High Performance Thermal Paste |
Features | • New high performance thermal paste• Superior heat dissipation• Inhomogeneous honeycomb structure• Optimized thickness of thermal paste layer• High process reliability due to automated screen printing process |
Housing | MiniSKiiP 8 |
Part Number | 12281140 |
Product Line | Thermal Interface Material |
Product Type | TP(HPTP)Mini8AC |
Weight in mg | 820 mg |