
L5070901
SKYPER 12 PV R
Driver Core
L5070901
Product specifications
Characteristic | Value |
|---|---|
| VBlocking max (V) | 1700 V |
| Channels | 2 |
| Frequency (kHz) | 100 kHz |
| QG (µC) | 20 µC |
| Country of origin | RomaniaGermany |
| Current (A) | 20 A |
| Features | Two output channelsIntegrated power supplySelectable dead timeDynamic short-circuit protectionSoftOff in case of secondary side errorSelectable filter settingMulti failure managementRoHS, UL recognizedCoated with SL1307 |
| Housing | Driver Core |
| IOUT (AVG) (A) | 0.05 A |
| IOUT (PEAK) (A) | 20 A |
| Legacy part number | L5070901 |
| Product line | Driver Core |
| Product Status | In Production |
| Surge current (A) | 0.05 A |
| Topology | Half Bridge |
| Typical applications | Driver for IGBT modules in bridge circuits in industrial application |
| VDC max (V) | 1500 V |
| Voltage (V) | 1700 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.054 Kilogram |
| Net weight | 0.042 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |