Product specifications
Characteristic | Value |
---|---|
Current (A) | 85 A |
Dimensions (LLxBBxHH) mm | 81x46x17 |
Features | Compact designTwo screws mountingHeat ransfer and isolation through direct copper board (Low R<sub>th</sub>)Low resistance in steady-state and high reliabilityHigh surge currentsGlass passivated thyrsitor chipsUL recognized, file no. E 63 532 |
Housing | SEMIPONT 5 |
Part Number | 07918090 |
Product Line | SEMIPONT |
Product Status | In production new |
Product Type | SKUT 85/16 V2 |
Surge Current (A) | 1050 A |
Switches | Thyristor |
Technology | Thyristor / Diode |
Typical Applications | Soft starterLight control (e.g. studios, theaters)Temperature control (e.g. oven, chemical processes) |
Voltage (V) | 1600 V |