Semikron Danfoss logo

07918180

SKUT 115/12 V2

SEMIPONT 5

Product specifications

Characteristic
Value
Current (A)105 A
Dimensions (LLxBBxHH) mm81x46x17
FeaturesCompact designTwo screws mountingHeat ransfer and isolation through direct copper board (Low R<sub>th</sub>)Low resistance in steady-state and high reliabilityHigh surge currentsGlass passivated thyrsitor chipsUL recognized, file no. E 63 532
HousingSEMIPONT 5
Part Number07918180
Product LineSEMIPONT
Product StatusIn production new
Product TypeSKUT 115/12 V2
Surge Current (A)1250 A
SwitchesThyristor
TechnologyThyristor / Diode
Typical ApplicationsSoft starterLight control(e.g. studios, theaters)Temperature control (e.g. oven, chemical processes)
Voltage (V)1200 V