Product specifications
Characteristic | Value |
---|---|
Case | B11b |
Chip Technology | Thyristor |
Current (A) | 554 A |
Dimensions (LLxBBxHH) mm | D42x14,5 |
Features | Hermetic metal case with epoxy insulatorCapsule package for double sided coolingShallow design with single sided coolingOff-state and reverse voltages up to 1800VAmplifying gate |
Housing | Capsule |
Part Number | 01641630 |
Product Line | Capsule |
Product Status | In production |
Product Type | SKT 553/08D SG |
Surge Current (A) | 8000 A |
Technology | Thyristor |
Typical Applications | DC motor control (e. g. for machine tools)Controlled rectifiers (e. g. for battery charging)AC controllers (e. g. for temperature control)Soft Starters for AC motorsRecommended snubber network e.g. for Vrms ≤ 400 V: RC= 33 Ω/32 W, C = 1µF |
Voltage (V) | 800 V |