Product specifications
Characteristic | Value |
---|---|
Case | B3 |
Chip Technology | Thyristor |
Current (A) | 50 A |
Dimensions (LLxBBxHH) mm | 33SW17M8 |
Features | Hermetic metal case with glass insulatorThreaded stud ISO M8 or UNF 1/4-28International standard case |
Housing | Stud Screw Fit |
Part Number | 01236120 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKT 50/06 D |
Surge Current (A) | 900 A |
Technology | Thyristor |
Typical Applications | DC motor control (e. g. for machine tools)Controlled rectifiers (e. g. for battery charging)AC controllers (e. g. for temperature control)Recommended snubber network e. g. for VVRMS ≤ 400 V: R = 68 Ω/11 W, C = 0,22 μF |
Voltage (V) | 600 V |