Product specifications
Characteristic | Value |
---|---|
Case | B8 |
Chip Technology | Thyristor |
Current (A) | 340 A |
Dimensions (LLxBBxHH) mm | D42x14 |
Features | Hermetic metal case with ceramic insulatorCapsule package for double sided coolingShallow design with single sided coolingInternational standard caseOff-state and reverse voltages up to 1800VAmplifying gate |
Housing | Capsule |
Part Number | 01642250 |
Product Line | Capsule |
Product Status | In production new |
Product Type | SKT 340/12 E |
Surge Current (A) | 5200 A |
Technology | Thyristor |
Typical Applications | DC motor control (e. g. for machine tools)Controlled rectifiers (e. g. for battery charging)AC controllers (e. g. for temperature control)Recommended snubber network e.g. for V<sub>VRMS</sub> ≤ 400 V: R = 33 Ω/32 W, C = 0,47 µF |
Voltage (V) | 1200 V |