Product specifications
Characteristic | Value |
---|---|
Case | B7 |
Chip Technology | Thyristor |
Current (A) | 300 A |
Dimensions (LLxBBxHH) mm | 230SW41M24 |
Features | Hermetic metal case with glass insulatorThreaded stud ISO M24x1,5 or UNF 3/4-16High i<sup>2</sup>t and I<sub>TSM</sub> values for easy fusingInternational standard case |
Housing | Stud Screw Fit |
Part Number | 01239091 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKT 300/12 E |
Surge Current (A) | 10000 A |
Technology | Thyristor |
Typical Applications | DC motor control (e. g. for machine tools)Controlled rectifiers (e. g. for battery charging)AC controllers (e. g. for temperature control)Recommended snubber network e. g. for VVRMS ≤ 400 V: R = 33 Ω/32 W, C = 0,47 μF |
Voltage (V) | 1200 V |