Semikron Danfoss logo

34785100

SKT 24,3 Qu ZG bond SG

Thyristor Central Gate

Product specifications

Characteristic
Value
Chip TechnologyThyristor Central Gate
Current (A)480 A
Device TypeThyristor
Featureshigh current density due to double mesa technologyhigh surge currentcompatible to thick wire bondingcompatible to all standard solder processes
HousingThyristor Central Gate
Part Number34785100
Product TypeSKT 24,3 Qu ZG bond SG
Surge Current (A)8200 A
TechnologyThyristor Central Gate
Typical Applicationscontrolled rectifier circuitssolid state relays
Voltage (V)1600 V