Product specifications
Characteristic | Value |
---|---|
Chip Technology | Thyristor Corner Gate |
Current (A) | 165 A |
Device Type | Thyristor |
Features | high current density due to double mesa technologyhigh surge currentcompatible to thick wire bondingcompatible to all standard solder processes |
Housing | Thyristor Corner Gate |
Part Number | 34502000 |
Product Type | SKT 12,4 Qu RG bond |
Surge Current (A) | 1800 A |
Technology | Thyristor Corner Gate |
Typical Applications | controlled rectifier circuitssolid state relays |
Voltage (V) | 1600 V |