Semikron Danfoss logo

08785020

SKS 640F B6C 430 V16

SEMISTACK CLASSICS

Product specifications

Characteristic
Value
Chip TechnologyThree-phase fully-controlled thyristor bridge rectifier
CoolingForced-air cooled
Current (A)640 A
FeaturesThree phase controlled rectifiersThyristor power stacksRC circuit included
HousingClassics
Part Number08785020
Product LineSEMISTACK CLASSICS
Product StatusIn production
Product TypeSKS 640F B6C 430 V16
Stack categoryDiode / Thyristor converter
Surge Voltage (V)670 V
SwitchesThree-phase fully-controlled thyristor bridge rectifier
TechnologyThyristor / Diode
Typical ApplicationsRegulated power suppliesAlternator excitationMotor control
Voltage (V)500 V